2022 CAT CM 308 P40 For Sale - 6,200 USD | Cat Used
Quick Search

CAT CM 308 P40

CAT CM 308 P40

Year
2022
Working hours
99,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCAT CM 308 P40
Wheeler Machinery Co.
Categoryhammer
Serial NumberCRT04533
Unit NumberNP029111
Catalog Number4899748
Year2022
Hours99,999 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax6,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBRACKET, MHE 7-9T, 50MM, XL
COMPACTOR PLATE, CVP40
LINES, CVP40, MHE 7-10T, THUMB
Online Owner's Manual
PRICED 01.31.25 JLS (65%)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering