Caterpillar H80E 420

Caterpillar H80E 420

Price
13,220 USD
Year
2017
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H80E 420
Categoryhammer
Serial NumberX2Y00139
Unit NumberE136732
Catalog NumberCU4734136
Manufacturing Year2017
Hours5 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax13,220 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconempty iconempty iconempty icon  2/5
Additional InformationCAT CARRIER RANGE: 420
OPERATING WEIGHT: 900 LBS
ENERGY CLASS: 1000 FT LBS
ON BOARD AUTOLUBE
TOOL DIAMETER: 80MM
Features
Additional InformationCAT CARRIER RANGE: 420
OPERATING WEIGHT: 900 LBS
ENERGY CLASS: 1000 FT LBS
ON BOARD AUTOLUBE
TOOL DIAMETER: 80MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone