Caterpillar H70

Caterpillar H70

Price
9,499 USD
Year
2012
Working hours
2778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H70
Categoryhammer
Serial Number4KL08225
Unit NumberE115605
Catalog NumberCU4760839
Manufacturing Year2012
Hours2778 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax9,499 USD
Tax USD
Price Including Tax USD
Details
Additional InformationENERGY CLASS: 900 FT LBS
CAT CARRIER RANGE: 307-308, 416-430
OPERATING WEIGHT: 959 LBS
TOOL DIAMETER: 70MM
Features
Additional InformationENERGY CLASS: 900 FT LBS
CAT CARRIER RANGE: 307-308, 416-430
OPERATING WEIGHT: 959 LBS
TOOL DIAMETER: 70MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone