Caterpillar H100 450

Caterpillar H100 450

Price
15,180 USD
Year
2010
Working hours
542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H100 450
Categoryhammer
Serial Number4ML04486
Unit NumberE109234
Catalog NumberCU4816565
Manufacturing Year2010
Hours542 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax15,180 USD
Tax USD
Price Including Tax USD
Details
Additional informationCAT CARRIER RANGE: 450, 312-314
TOOL DIAMETER: 95MM DIAMETER
OPERATING WEIGHT: 2100 LBS
ON BOARD AUTOLUBE
ENERGY CLASS: 1500 FT LBS
Features
Additional informationCAT CARRIER RANGE: 450, 312-314
TOOL DIAMETER: 95MM DIAMETER
OPERATING WEIGHT: 2100 LBS
ON BOARD AUTOLUBE
ENERGY CLASS: 1500 FT LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone