Quick Search

CAT H140ES

CAT H140ES

Year
2013
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT H140ES
Ziegler CAT
Categoryhammer
Serial NumberW9A00111
Unit NumberX35045
Catalog Number10063209
Year2013
Hours2 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax29,060 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSpecial Financing until 4/15/24
• 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• On approved credit.

AUTO LUBE PN# 317-4204
AUTOLUBE, HAMMER MOUNTED
H140E S HAMMER WITH WEAR PLATE
LINES, CONNECTOR
Online Owner's Manual
Special Offers • 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
TOOL, CHISEL
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No hat attached.
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering