Caterpillar H140ES

Caterpillar H140ES

Price
54,749 USD
Year
2014
Working hours
3117 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H140ES
Categoryhammer
Serial NumberW9A00300
Unit NumberE126230
Catalog NumberCU4734134
Manufacturing Year2014
Hours3117 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax54,749 USD
Tax USD
Price Including Tax USD
Details
Additional InformationENERGY CLASS: 5500 FT LBS
CAT CARRIER RANGE: 325-336
TOOL DIAMETER: 140MM
ON BOARD AUTOLUBE
OPERATING WEIGHT: 5865 LBS
Features
Additional InformationENERGY CLASS: 5500 FT LBS
CAT CARRIER RANGE: 325-336
TOOL DIAMETER: 140MM
ON BOARD AUTOLUBE
OPERATING WEIGHT: 5865 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone