Currently 17747 machines for sale
Quick Search

Used Hammers for Sale

When it's time for breaking up materials, power and durability are critical. Whether your job involves demolition, construction, quarry work or another application in which you need to break rock-hard materials, used breaker attachments help you save money on your next equipment purchase. Caterpillar is known for powerful builds and long-lasting equipment. Save money and get more value from your machinery by buying used Cat® hammer attachments.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
233 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Rammer AT80131X, 32,0002018
Madison, WI
Conditions

See Details
NPK, 87,000
Austin, TX

See Details
NPK, 87,000
TX

See Details
CAT H100 450, 18,9512010
Eloy, AZ
542 h

See Details
CAT H115ES, 27,1392013
Mesa, AZ
1,404 h

See Details
CAT H90C, 21,5272011
Prescott, AZ
2,578 h

See Details
CAT H90C, 10,3602012
Phoenix, AZ
525 h

See Details
CAT ATTACHMENTS H130ES, 47,2872014
Tucson, AZ
2,886 h

See Details
CAT H90C, 21,5272011
Phoenix, AZ
31 h

See Details
CAT ATTACHMENTS H115ES, 28,9792013
Mesa, AZ
1,404 h

See Details
CAT H160ES, 69,4592013
Flagstaff, AZ
2,641 h

See Details
CAT ATTACHMENTS H100 450, 20,5152011
Phoenix, AZ
1,373 h

See Details
CAT ATTACHMENTS H110ES HEX, 24,7472011
Tucson, AZ
2,666 h

See Details
CAT B H120ES, 28,8352016
MI

See Details
CAT H160ES, 45,0002014
Harris Burg, PA
Conditionsce plate

See Details
Epiroc SBU220, 7,0002021
Waco, TX
Conditions

See Details
CAT B H120ES, 31,1402015
MI

See Details
CAT H160ES, 69,4592013
Kingman, AZ
1,422 h

See Details
Epiroc SB 552, 18,0002021
Dripping Springs, TX

See Details
CAT H120ES 320, 30,0002014
Portland, OR
2,153 h

See Details
CAT H160ES, 111,9122014
Milford, MA
1 h Specifications Conditions

See Details
Show more results

hammer