Quick Search

CAT H180ES

CAT H180ES

Year
2012
Working hours
2,528 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT H180ES
Ziegler CAT
Categoryhammer
Serial NumberBXP00582
Unit NumberX31094
Catalog Number10014560
Year2012
Hours2,528 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax17,220 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAUTO LUBE PN# 317-4206
AUTOLUBE, HAMMER MOUNTED
H180DS HAMMER
LINES, CONNECTING
Online Owner's Manual
PACK, DOMESTIC TRUCK
TOOL, CHISEL
WT - HAMMER E SERIES
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • TB Linkage
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering