2022 CAT HM 308 B8 For Sale - 6,000 USD | Cat Used
Quick Search

CAT HM 308 B8

CAT HM 308 B8

Year
2022
Working hours
42 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT HM 308 B8
Wheeler Machinery Co.
Categoryhammer
Serial NumberHA805497
Unit Number0979-0001
Catalog Number10141949
Year2022
Hours42 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax6,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBRACKET, MHE 7-9T, 50MM, LG
HAMMER, B8
LINES, B4-B6-B8 HAMMER, 5T-9T
Online Owner's Manual
PRICED 1.27.25 JLS (60%)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering