Currently 17903 machines for sale
Quick Search

Used Hammers for Sale

When it's time for breaking up materials, power and durability are critical. Whether your job involves demolition, construction, quarry work or another application in which you need to break rock-hard materials, used breaker attachments help you save money on your next equipment purchase. Caterpillar is known for powerful builds and long-lasting equipment. Save money and get more value from your machinery by buying used Cat® hammer attachments.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
232 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT CM 320 110, 30,8762023
Lindon, UT
1 h

See Details
CAT HM 304 B6, 9,1782024
Salt Lake City, UT

See Details
CAT HM 316 120, 73,0002023
Salt Lake City, UT
5 h

See Details
CAT CM 308 P40, 9,8242023
Salt Lake City, UT

See Details
CAT HM 305 B6, 8,3892023
Salt Lake City, UT

See Details
CAT HM 305 B6S, 9,1782023
Ogden, UT

See Details
CAT HM 314 115, 64,2002024
Salt Lake City, UT
3 h

See Details
CAT HM 336 160, 149,5262024
Salt Lake City, UT
1 h

See Details
CAT HM 320 130, 94,1182024
Lindon, UT
1 h

See Details
CAT HM 329 140, 116,3752023
Salt Lake City, UT
3 h

See Details
, 85,000
Austin, TX

See Details
CAT H55ES WR, 2,5002014
Portland, OR
1 h

See Details
CAT HM 336 160, 130,2272021
Cedar City, UT
100 h

See Details
CAT HM 320 130, 69,9002021
Hurricane, UT
2,400 h

See Details
CAT HM 314 115, 59,6482021
Lindon, UT
3 h

See Details
CAT HM 305 B6S, 8,7142022
Hurricane, UT
89 h

See Details
CAT CM 308 P40, 9,5632022
Hurricane, UT
99,999 h

See Details
CAT HM 304 B6S, 9,0652022
Ogden, UT
89 h

See Details
CAT CM 305 P16, 6,1752022
Salt Lake City, UT

See Details
CAT HM 336 160, 145,4372022
Ogden, UT
1 h

See Details
CAT HM 336 160, 138,1602022
Hurricane, UT
24 h

See Details
CAT HM 305B6SM, 7,1162022
Vernal, UT

See Details
CAT HM 329 140, 116,3752023
Cedar City, UT
4 h

See Details
CAT HM 329 140, 116,3752023
Salt Lake City, UT
3 h

See Details
Show more results

hammer