Currently 17747 machines for sale
Quick Search

Used Hammers for Sale

When it's time for breaking up materials, power and durability are critical. Whether your job involves demolition, construction, quarry work or another application in which you need to break rock-hard materials, used breaker attachments help you save money on your next equipment purchase. Caterpillar is known for powerful builds and long-lasting equipment. Save money and get more value from your machinery by buying used Cat® hammer attachments.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
232 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT HM SSL B6, 7,9002023
Salt Lake City, UT

See Details
CAT H140ES, 45,6662017
Shakopee, MN
11 h Conditions Special Offers

See Details
CAT HM 320 130, 83,9002023
Ogden, UT
3 h

See Details
CAT H140ES, 29,0602013
Shakopee, MN
2 h Conditions Special Offers

See Details
CAT H140ES, 61,8212016
Minneapolis, MN
1 h Conditions Special Offers

See Details
CAT H120ES, 32,3102018
Shakopee, MN
5 h Conditions Special Offers

See Details
CAT H140ES, 58,2112018
Sioux City, IA
9,999 h Conditions Special Offers

See Details
CAT H130E, 33,2982017
Mason City, IA
2 h Conditions Special Offers

See Details
CAT H120ES, 47,5622020
Shakopee, MN
10,000 h Conditions Special Offers

See Details
CAT 325, 10,500
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB319, 18,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB319, 18,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB316, 15,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB315, 15,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS B1900, 18,500
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB319, 17,500
City Of Industry, CA

See Details
Rammer R9033A04L HAMMER 365, 77,0002019
Charlotte, NC
1,325 h

See Details
Sullair MPB60A, 200
Tulsa, OK

See Details
MISCELLANEOUS MFGRS UB425, 80,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB316, 15,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB316, 15,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UB319, 17,500
City Of Industry, CA

See Details
CAT CM 320 110, 30,8762023
Lindon, UT
1 h

See Details
CAT HM 304 B6, 9,1782024
Salt Lake City, UT

See Details
Show more results

hammer