Rotobec 100CHD

Rotobec 100CHD

Price
34,269 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRotobec 100CHD
Categorygrapple
Serial Number129926-1
Unit NumberEQ092148
Catalog NumberCU4741916
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationSyracuse, NY
Pricing
Price Excluding Tax34,269 USD
Tax USD
Price Including Tax USD
Details
Additional informationNO H LINK
PASS THROUGH GRAPPLE
PIN DIAMETER 100MM
ROTOBEC 100CHD
COMPATIBLE W/33 TO 50 TON MACHINES
SPREAD OF LUG 202MM
Features
Additional informationNO H LINK
PASS THROUGH GRAPPLE
PIN DIAMETER 100MM
ROTOBEC 100CHD
COMPATIBLE W/33 TO 50 TON MACHINES
SPREAD OF LUG 202MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone