Quick Search

HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ5

Construction and Mining Equipment HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ5

Price
US$ 12,756
Year
2017
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
Brand HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ5
Categorygrapple
Serial Number050383
Unit Number050383
Catalog Number10042321
Year2017
Hours150 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax12,756 USD
Tax (19%)2,424 USD
Price Including Tax15,179 USD
Details
Additional informationCUTTING WIDTH: 800 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering