2023 CAT GRYB 36 HYDMAG POWERGRYP MAGNET For Sale - 22,917 USD | Cat Used
Quick Search

CAT GRYB 36 HYDMAG POWERGRYP MAGNET

CAT GRYB 36 HYDMAG POWERGRYP MAGNET

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Scarborough, ME
+1 7747376569
Show phone number
Basic information
BrandCAT GRYB 36 HYDMAG POWERGRYP MAGNET
Milton CAT
Categorygrapple
Serial NumberY33906
Unit NumberEQ283744
Catalog Number10132928
Year2023
Hours1 h
CountryUnited States
LocationSCARBOROUGH, United States
Pricing
Price Excluding Tax22,917 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information230v WITHOUT CONTROLLER
AMPERAGE: 27 AMPS
B LINKAGE*
DEMAGNETIZTION: 2-3 SECONDS
GENERATOR POWER:9KW
GRYB 36" HYDMAG POWERGRYP MAGNET
MAGNET WITH INTEGRATED HYDRAULIC GENERATOR
REQUIRED OIL FLOW: 24 GPM AT 2400 PSI
REQUIRES HIGH PRESSURE- RETURN- AND CASE DRAIN HYDRAULICS
SOLD AS IS
VOLTAGE: 230V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering