2023 Bateman MH3040 78IN COMBO BYPASS GRAPPLE For Sale - 27,634 USD | Cat Used
Quick Search

Bateman MH3040 78IN COMBO BYPASS GRAPPLE

Bateman MH3040 78IN COMBO BYPASS GRAPPLE

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Brewer, ME
+1 7747376569
Show phone number
Basic information
BrandBateman MH3040 78IN COMBO BYPASS GRAPPLE
Milton CAT
Categorygrapple
Serial NumberB20351
Unit NumberEQ236733
Catalog Number10210010
Year2023
Hours1 h
CountryUnited States
LocationBREWER, United States
Pricing
Price Excluding Tax27,634 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATEMAN COMBO BYPASS GRAPPLE
BATEMAN PART NUMBER BP-078SHD-DR160
INCLUDES CONNECTING LINES
MAX OPENING 78"
MH3040 CROSS HEAD
MIN OPENING 6"
SOLD AS IS
Fits on CategoryMATERIAL HANDLERS / DEMOLITION
Fits on ModelMH 3040
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering