WICKER 980H WFQ980H FORKS

WICKER 980H WFQ980H FORKS

Price
11,300 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWICKER 980H WFQ980H FORKS
Categoryforks
Serial Number13616
Unit Number1010030F
Catalog NumberCU2358296
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$ 11,300
Tax-
Price Including Tax-
Features
Additional Information3.5 X 84"
AT 24" LOAD CENTER 68,400 LB CAPACITY 3-1 SAFETY FACTOR
AT 36" LOAD CENTER 45,600 LB CAPACITY 3-1 SAFETY FACTOR
AT 48" LOAD CENTER 34,200 LB CAPACITY 3-1 SAFETY FACTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Cory Lewis
Telephone:+1 334 215 5000 ext 5272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone