JRB 72” FORKS

JRB 72” FORKS

Price
14,500 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJRB 72” FORKS
Categoryforks
Serial NumberAKR40748
Unit NumberEQ187041
Catalog NumberCU4747648
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax14,500 USD
Tax-
Price Including Tax-
Details
Additional information108” CARRIAGE
72” TINES
FUSION INTERFACE
980K/M 72" FORK GROUP, FUSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone