Caterpillar TH406TH407TL642TL943TL1055TL1255

Caterpillar TH406TH407TL642TL943TL1055TL1255

Price
1,800 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH406TH407TL642TL943TL1055TL1255
Categoryforks
Serial Number18-679FK
Unit NumberEQ00153164
Catalog NumberCU4497564
CountryUnited States
LocationLouisville, KY
Pricing
Price Excluding Tax$ 1,800
Tax-
Price Including Tax-
Features
Additional Information301-9755 2.36" X 5 X 48" PALLET
CARRIAGE
PART# (301-9757)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone