Currently 17744 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,909 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 307.5-07, 96,3672021
Imperial, CA
1,479 h Cat Certified Used

See Details
CAT 301.7-05, 35,1622022
Apache Junction, AZ
255 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,3012022
Imperial, CA
1,950 h Cat Certified Used

See Details
CAT 307.5-07, 106,0022022
Safford, AZ
638 h Cat Certified Used

See Details
CAT 307.5-07, 105,3482022
Mesa, AZ
784 h Cat Certified Used

See Details
CAT 307.5-07, 93,0982020
Phoenix, AZ
1,742 h Cat Certified Used

See Details
CAT 301.7-05, 34,5372022
Show Low, AZ
303 h Cat Certified Used

See Details
CAT 307.5-07, 107,4372022
Mesa, AZ
576 h Cat Certified Used

See Details
CAT 315-07 P, 186,3292021
Kingman, AZ
2,614 h Cat Certified Used

See Details
CAT 307.5-07, 97,9972022
Imperial, CA
1,601 h Cat Certified Used

See Details
CAT 307.5-07, 107,2292022
Mesa, AZ
580 h Cat Certified Used

See Details
CAT 307.5-07, 91,1852021
Mesa, AZ
2,290 h Cat Certified Used

See Details
CAT 307.5-07, 102,2632022
Tucson, AZ
1,177 h Cat Certified Used

See Details
CAT 307.5-07, 100,8032021
Imperial, CA
959 h Cat Certified Used

See Details
CAT 300.9D, 22,5222020
Apache Junction, AZ
382 h Cat Certified Used

See Details
CAT 330-07 P, 267,3412019
Eloy, AZ
2,973 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 307.5-07, 99,2682021
Mesa, AZ
1,325 h Cat Certified Used

See Details
CAT 307.5-07, 95,9002022
Apache Junction, AZ
1,887 h Cat Certified Used

See Details
CAT 307.5-07, 103,8692022
Mesa, AZ
1,009 h Cat Certified Used

See Details
CAT 301.7-05, 34,4872022
Eloy, AZ
371 h Cat Certified Used

See Details
CAT 301.7-05, 35,0092023
Mesa, AZ
550 h Cat Certified Used

See Details
CAT 302.7-7EOR, 42,8122022
Eloy, AZ
798 h Cat Certified Used

See Details
CAT 326FLP TRE, 198,0632018
Mesa, AZ
4,567 h Cat Certified Used

See Details
CAT 300.9D, 23,0542020
Kingman, AZ
282 h Cat Certified Used

See Details
Show more results

Excavators