Currently 17784 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,881 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 303-07 SOR, 54,8652023
Tucson, AZ
148 h Cat Certified Used

See Details
CAT 315-07 P, 185,4722021
Kingman, AZ
2,742 h Cat Certified Used

See Details
CAT 303-07 OR, 45,9022022
Apache Junction, AZ
851 h Cat Certified Used

See Details
CAT 326 LR, 248,9412022
Tba, FL
2,222 h Cat Certified Used

See Details
CAT 330, 305,0002023
Rental Fleet Machine, Subject To Availability, AL
425 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 308-07, 145,0002023
Apache Junction, AZ
486 h Cat Certified Used

See Details
CAT 301.8 05A, 36,0002023
Dickinson, ND
57 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 310, 129,8002020
Mcdonough, GA
982 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantmachine control system brand - catemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 303.5-07CR, 56,0002023
Dickinson, ND
126 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 325F LCR P, 213,7052020
Phoenix, AZ
3,361 h Cat Certified Used

See Details
CAT 308-07, 141,6512023
Mesa, AZ
563 h Cat Certified Used

See Details
CAT 335FL CR P, 297,6522021
Tucson, AZ
2,681 h Cat Certified Used

See Details
CAT 336F, 132,5002015
Hattiesburg, MS
6,141 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linklightingmirrorshand and foot control

See Details
CAT 325-07 P, 230,5022021
Tucson, AZ
2,854 h Cat Certified Used

See Details
CAT 302.7-7EOR, 48,1862022
Yuma, AZ
273 h Cat Certified Used

See Details
CAT 315-07 P, 202,9392021
Tucson, AZ
1,546 h Cat Certified Used

See Details
CAT 308-07, 152,1112024
Kingman, AZ
77 h Cat Certified Used

See Details
CAT 330-07 P, 239,3572021
Tucson, AZ
3,358 h Cat Certified Used

See Details
CAT 326, 262,0002022
Montgomery, AL
184 h Cat Certified Used Conditions Customer Value Agreementlightingthumb type - hydraulic

See Details
CAT 323-07 P, 226,0552022
Mesa, AZ
2,257 h Cat Certified Used

See Details
CAT 330-07 P, 269,3312021
Imperial, CA
2,297 h Cat Certified Used

See Details
CAT 304-07A, 75,0002022
Dickinson, ND
225 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 307.5-07, 115,9952023
Apache Junction, AZ
275 h Cat Certified Used

See Details
CAT 330-07 P, 248,2092021
Mesa, AZ
3,048 h Cat Certified Used

See Details
Show more results

Excavators