Currently 18052 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,946 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 315-07 P, 192,0842021
Apache Junction, AZ
2,250 h Cat Certified Used

See Details
CAT 306 CR CAT, 88,0002023
Asheville, NC
724 h Cat Certified Used Special Offers

See Details
CAT 313GC-07 P, 159,4972021
Apache Junction, AZ
1,550 h Cat Certified Used

See Details
CAT 305E2CRABT, 50,0002019
Charlotte, NC
2,270 h Cat Certified Used Special Offers

See Details
CAT 308-07, 110,1992021
Mesa, AZ
2,567 h Cat Certified Used

See Details
CAT 316FL, 112,0002019
LA
1,682 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 302-05A CR, 45,0002023
Bismarck, ND
130 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 335-07 P, 299,8232022
Flagstaff, AZ
3,356 h Cat Certified Used

See Details
CAT 303.5E2 TH, 39,0002020
Charlotte, NC
1,182 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 320-07PTRE, 194,8612021
Mesa, AZ
3,098 h Cat Certified Used

See Details
CAT 330GC, 285,0002023
Rental Fleet Machine, Subject To Availability, AL
1,248 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressuremirrorshand and foot control

See Details
CAT 352-08FG, 558,0002023
Piscataway, NJ
1,705 h Cat Certified Used Conditionsair conditionerstickstraight travel pedalcoupler type - hydraulicpayload measurement system

See Details
CAT 330-07PTRE, 266,4492020
Kingman, AZ
1,710 h Cat Certified Used

See Details
CAT 323-07, 229,1852022
Prescott, AZ
2,144 h Cat Certified Used

See Details
CAT 317 GC, 152,5002021
Baton Rouge, LA
505 h Cat Certified Usedair conditionerauxiliary hydraulics pressure - high pressuremirrorsfire extinguisherproduct link

See Details
CAT 323-07 TRE, 228,7602021
Prescott, AZ
1,812 h Cat Certified Used

See Details
CAT 325F LCR P, 227,3592020
Mesa, AZ
2,858 h Cat Certified Used

See Details
CAT 323-07 P, 260,7792022
Safford, AZ
839 h Cat Certified Used

See Details
CAT 313GC-07 P, 165,4522021
Phoenix, AZ
1,272 h Cat Certified Used

See Details
CAT 336-07 P, 290,9612021
Phoenix, AZ
3,465 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,7632021
Eloy, AZ
1,345 h Cat Certified Used

See Details
CAT 320-07 P, 190,4112021
Tucson, AZ
3,268 h Cat Certified Used

See Details
CAT 304E2CR, 57,0002019
Charlotte, NC
1,350 h Cat Certified Used Special Offers

See Details
CAT 304E2CR, 39,0002018
Greensboro, NC
2,559 h Cat Certified Used Special Offers

See Details
Show more results

Excavators