Currently 17958 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,954 Search results for "Current filter"
Displaying: 4705 - 4728 Sort by: 
CAT M315 D, 64,1712012
Göteborg
8,912 h

See Details
CAT 330-07, 163,4892020
长沙
2,238 h Conditionsproduct linkair conditionercarbody, standardengine enclosuresstraight travel pedal

See Details
CAT 350-06, 268,2482022
南宁
1,234 h Conditionslightingair conditionerboom, 2 piecestick, medium

See Details
CAT 320D20128,944 h Specifications Conditionslightingauxiliary hydraulicsair conditionercarbody, standardboom, 1 piece

See Details
CAT 314ELCR201410,462 h Specifications Conditionslightingproduct linkauxiliary hydraulicsair conditionercarbody, standard

See Details
CAT 320D201111,543 h Conditionslightingauxiliary hydraulicsair conditionercarbody, standardengine enclosures

See Details
CAT 349D2L, 405,0002017
Mexicali
5,400 h Specificationsproduct linkair conditionercarbody, standardengine enclosuresboom, 1 piece

See Details
CAT 301.7D20155,458 h

See Details
CAT 315FL, 74,9232017
Mülheim-kärlich
5,807 h

See Details
CAT MH3024, 194,2692019
Sevilla
7,635 h

See Details
CAT 320 E LN, 121,4852016
Timisoara
8,530 h Specificationslightingce plate

See Details
Doosan DX63, 58,4312020
Rudshøgda
2,326 h

See Details
CAT 314ELCR201410,731 h Specifications Conditionslightingproduct linkauxiliary hydraulicsair conditionercarbody, standard

See Details
CAT 336FL, 132,9532018
Emerald, QL
6,221 hair conditionerboom check valvestick check valveepa labelhand and foot control

See Details
CAT 336FL, 198,5502016
Timisoara
8,560 h Specifications Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 313F GC, 102,7542018
Tenerife
2,136 h

See Details
Sany HEAVY INDUSTRY PRODUCTS SY26U, 22,4772020
Mittenwalde/ot Schenkendorf
1,245 h

See Details
CAT 320D2L, 80,0002016
Santiago
5,616 h

See Details
CAT 308 CR, 111,8522021
Madrid
825 h

See Details
CAT 318EL, 85,0402016
Trondheim
6,352 h Conditionslightingauxiliary hydraulicsam fm cd radioair conditionercarbody, standard

See Details
CAT 320-07GC, 44,2402020
Udonthani
5,427 h Conditions

See Details
CAT M314F, 150,8772020
Tromsø
1,459 h Conditionsheavy liftemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditioner

See Details
CAT 316FL, 137,1612020
Trondheim
1,150 hair conditionerlightingmirrorsce platefire extinguisher

See Details
CAT 320-07, 150,8772020
Rudshøgda
2,580 hair conditionerlightingmirrorsce platefire extinguisher

See Details
Show more results

Excavators