Currently 18092 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,927 Search results for "Current filter"
Displaying: 4585 - 4608 Sort by: 
CAT 305.5E22017
Tangshan
681 h Conditionsair conditionercarbody, standardboom, 1 piece

See Details
Sany HEAVY INDUSTRY PRODUCTS SY50U2021
Córdoba
2,132 h

See Details
CAT 336D22017
Baotou
1,344 h Conditionsair conditionercarbody, standardpilot controlboom, 1 piece

See Details
CAT 345B, 188,4581997
Bangkok
19,666 h

See Details
CAT 390DL, 835,0002014
Mazatlan
7,700 h Specificationslightingair conditionercarbody, standardengine enclosuresstraight travel pedal

See Details
CAT 365CL, 225,0002007
Cd. Obregon
11,700 hlightingair conditionercarbody, standardengine enclosuresboom, 1 piece

See Details
CAT 390D, 341,9312011
Clavet, SK
12,476 h

See Details
CAT 374D, 323,7432012
Clavet, SK
14,608 h

See Details
CAT 3362021
Ekaterinburg
1,570 h Specifications

See Details
CAT 330 GC2021
Surgut
1,690 h Specifications

See Details
CAT 323D3, 90,00020205,580 h Specifications Conditions

See Details
CAT 336DL, 86,000201317,259 h

See Details
CAT 303.5ECR, 30,000201810,270 h Specifications

See Details
CAT 336FLNXE, 202,2682016
Mogosoaia
8,110 h Specificationsam fm radiolightingproduct linkair conditionerhand and foot control

See Details
CAT 306 E2, 35,00020186,040 h Specifications Conditions

See Details
CAT 320D2GC20182,632 h

See Details
CAT 345B, 188,4581998
Bangkok
15,263 h

See Details
CAT 365CL, 117,72220089,000 h

See Details
CAT 330-072020
Holon
3,290 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 336DLOEM20175,005 hlightingproduct linkauxiliary hydraulicsair conditionercarbody, standard

See Details
CAT 312D20119,849 h Specificationslightingauxiliary hydraulicsair conditionercarbody, standardboom, 1 piece

See Details
CAT 312D20128,354 h Specificationslightingauxiliary hydraulicsair conditionercarbody, standardboom, 1 piece

See Details
CAT 320D201210,033 h Specificationslightingair conditionercarbody, standardboom, 1 piecebeacon

See Details
CAT 352FVG, 208,00020158,850 hultra low sulfur diesel fuelengine enclosuresboom, 1 piecemass excavator arrangement

See Details
Show more results

Excavators