Currently 17885 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,941 Search results for "Current filter"
Displaying: 4297 - 4320 Sort by: 
CAT M317D2, 65,0002017
Concepción, Concepción
9,200 h

See Details
CAT 336-07C, 266,5172021
Lohfelden
3,440 h

See Details
John Deere & CO. 180G, 164,2332020
Point-claire, QC
2,045 hair conditionerengine enclosureslightingmirrorsstraight travel pedal

See Details
CAT 336EL, 110,8802012
Point-claire, QC
7,799 h Conditionsair conditionercoupler - quickepa labelundercarriage, longengine enclosures

See Details
CAT 374DL2012
Verrebroek
5,215 h

See Details
CAT 301.6-05A, 28,3642021
Glinde
718 h

See Details
CAT 336-07A2019
Kolkwitz-krieschow
5,210 h

See Details
Schaeff TC22-2, 22,2632017
Hamm-rhynern
1,125 h

See Details
CAT 323-07A2018
Laatzen
6,474 h

See Details
CAT 320-07A2018
Mittenwalde/ot Schenkendorf
5,201 h

See Details
CAT 320D2GC, 48,49720177,963 h Special Offers

See Details
CAT 303ECR, 11,48620163,540 h Special Offers

See Details
CAT 303ECR, 11,486201599,999 h Special Offers

See Details
CAT 310, 93,6562019
Alsfeld
1,353 h

See Details
CAT 320D2GC, 120,0002017
Alajuela, Coyol
5,431 h Specifications

See Details
CAT 310-07, 67,8002019
Taipei
162 h

See Details
CAT 325FLCR, 85,0002016
Tainan
7,050 h

See Details
CAT 330-07, 139,0002020
Tainan
6,207 h

See Details
CAT 320-07GC2018
Tainan
6,320 h

See Details
CAT 330-072020
Tainan
6,814 h

See Details
CAT 336DL2011
Tainan
11,169 h

See Details
CAT 325F CR, 149,8492019
Aix-en-provence, 13
3,064 h Conditionslightingproduct linkam fm cd radioair conditionercoupler, hydraulic

See Details
Kubota U10-5, 19,8012022
Limbach-oberfrohna
387 h

See Details
CAT 320D2GC, 120,00020162,913 h

See Details
Show more results

Excavators