Currently 17647 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,980 Search results for "Current filter"
Displaying: 4057 - 4080 Sort by: 
CAT MH3022-06C, 117,7802019
Hanau
8,841 h

See Details
CAT 301.8-05A, 26,9062020
Illingen
1,721 h

See Details
Wacker ET16, 17,1812017
Alsfeld
1,085 h

See Details
CAT 325FL, 105,8942018
Alsfeld
6,805 h

See Details
CAT 315FL, 93,4682017
Alsfeld
4,541 h

See Details
CAT 323, 152,9382019
Clayton, VI
3,737 hair conditionerbeaconboom check valvestick check valve

See Details
Hyundai ROBEX 220LC 9S, 47,0002017
Concepcion
14,212 h

See Details
CAT 340FUHD, 518,6642019
Alsfeld
4,568 h

See Details
CAT 330-072020
扬州
6,454 h

See Details
CAT 320D, 50,0002011
Coquimbo
11,273 h Specifications

See Details
CAT 324DFMGF, 129,0002015
Concepcion
18,070 h

See Details
CAT M314-07A, 182,6132022
Mülheim-kärlich
472 h

See Details
CAT 325FLCR, 86,2312017
Adelaide, SA
8,158 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 318D2L20222,830 h Conditionsregulatory status - cat_r120_r96_china_can.export_us export_eu exportair conditionerproduct linkengine enclosureslighting

See Details
CAT 390FL2019
Alsfeld
10,755 h

See Details
CAT 320-07, 226,7542019
Cambridge, ON
2,652 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 349E, 312,2792020
9910
3,516 h

See Details
CAT 318EL, 74,5582016
Westerstede
6,566 h

See Details
CAT MH3022-06C2019
Mittenwalde/ot Schenkendorf
5,515 h

See Details
CAT 308-06A, 96,3842022
Frankenthal
690 h

See Details
CAT 326FLN2017
Kavelstorf
6,890 h

See Details
CAT 336-072020
青岛
5,175 h Conditions

See Details
CAT 352-07A2020
Mittenwalde/ot Schenkendorf
3,149 h

See Details
CAT 330-07GC, 184,4132019
Orillia, ON
5,640 hlightingproduct linkengine enclosuresstraight travel pedalboom, 1 piece

See Details
Show more results

Excavators