Currently 17746 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,881 Search results for "Current filter"
Displaying: 4033 - 4056 Sort by: 
CAT 315FL, 113,8112019
Illingen
3,758 h

See Details
CAT 320-07A, 98,9192018
Teningen-nimburg
4,578 h

See Details
CAT 302.4D2018
Mittenwalde/ot Schenkendorf
1,510 h

See Details
Wacker EW100, 62,7552017
Hamm-rhynern
3,073 h

See Details
CAT 309 CR, 97,3242020
Madrid
2,938 h

See Details
CAT 320G, 100,5152020
9910
4,610 h

See Details
CAT 330FLN, 147,8472019
Hamm-rhynern
4,967 h

See Details
CAT 336FL, 100,6672016
Chicoutimi, QC
7,779 h Specifications Conditionsam fm radiolightingproduct linkair conditionercoupler, quick

See Details
CAT 308ECR, 53,1722018
Osterrönfeld
1,999 h

See Details
CAT M322F, 160,2412016
Hamilton, ON
5,146 h Specificationsproduct linkengine enclosurescoupler, quick

See Details
CAT MH3022-06C, 115,9382019
Hanau
8,841 h

See Details
CAT 301.8-05A, 26,4852020
Illingen
1,721 h

See Details
Wacker ET16, 16,9122017
Alsfeld
1,085 h

See Details
CAT 325FL, 104,2382018
Alsfeld
6,805 h

See Details
CAT 315FL, 92,0062017
Alsfeld
4,542 h

See Details
CAT 3232019
Clayton, VI
3,737 hair conditionerbeaconboom check valvestick check valve

See Details
Hyundai ROBEX 220LC 9S, 40,0002017
Concepcion
14,212 h

See Details
CAT 340FUHD, 510,5522019
Alsfeld
4,571 h

See Details
CAT 320D, 50,0002011
Coquimbo
11,273 h Specifications

See Details
CAT 324DFMGF, 129,0002015
Concepcion
18,070 h

See Details
CAT M314-07A2022
Mülheim-kärlich
475 h

See Details
CAT 318D2L20222,830 h Conditionsregulatory status - cat_r120_r96_china_can.export_us export_eu exportair conditionerproduct linkengine enclosureslighting

See Details
CAT 390FL2019
Alsfeld
10,755 h

See Details
CAT 301.7D, 20,1032018
Lohfelden
1,734 h

See Details
Show more results

Excavators