Currently 17916 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,940 Search results for "Current filter"
Displaying: 4009 - 4032 Sort by: 
Wacker EZ80, 56,4162018
Köln-porz
2,997 h

See Details
Komatsu PC 1100SP, 47,3682000
Sevilla

See Details
CAT 305,5, 53,5782018
Rudshøgda
1,891 h Conditions

See Details
CAT 352FL, 204,9532016
Quebec City, QC
12,335 h Specifications Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 345C200714,697 h

See Details
CAT 303.5E2, 36,3962018
Surrey, BC
2,923 h

See Details
CAT 315, 143,7012021
Moissy Cramayel, 77
1,354 h Conditionsair conditionercoupler, hydraulicce plateauto lubeboom, 2 piece

See Details
CAT 315-07C, 204,1512022
Sudbury, ON
484 h Conditionsair conditionerauxiliary hydraulics pressure - high pressuremirrorshand and foot controlce plate

See Details
CAT 365 B L, 60,1732001
Hamilton, ON
14,654 h Specifications Conditionsspark arresting muffleremissions level - epa - epa tier 1emissions level - eu - eu stage iair conditionerundercarriage, long

See Details
CAT 320-07GC, 99,3952018
大连
2,660 h

See Details
CAT 303.5E2, 54,6302021
Red Deer, AB
488 h

See Details
CAT M315D, 97,3972013
Valencia
7,533 h

See Details
CAT 345C200714,697 h

See Details
CAT 326FL, 95,4062016
Palmerston North
6,754 h Conditionsam fm radiolightingproduct linkcoupler, hydraulicboom check valve

See Details
CAT 320DLIM, 73,4472010
Zaragoza
13,843 h

See Details
CAT 326-07GC2020
扬州
4,765 h

See Details
CAT 320FL, 95,3202017
Clayton, VI
2,296 h

See Details
CAT 320GC, 138,4712022
Clayton, VI
726 h Specificationsam fm radiolightingproduct linkair conditionerengine enclosures

See Details
CAT 349E, 185,2142014
Barcelona
11,304 h

See Details
CAT 350-062022
Vlissingen
10 h

See Details
CAT 374D, 68,6572011
Valencia
24,744 h

See Details
CAT 305 E2 CR (CAB), 34,7792016
Clayton, VI
8,888 h Specificationsam fm radioair conditionerengine enclosurescoupler, hydraulicfire extinguisher

See Details
CAT 323DLN, 147,9592022
Madrid
4 h

See Details
CAT 323DSA2008
Carugate
15,251 h

See Details
Show more results

Excavators