Currently 17962 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,954 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 330, 299,8602019
Windsor, CO
4,373 h Cat Certified Used Conditionsundercarriage, long

See Details
CAT 302 CR, 48,0002022
Oklahoma City, OK
111 h Cat Certified Used Conditions

See Details
CAT MH3024, 350,0002021
Lafayette, IN
513 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsstabilizerair conditioner

See Details
CAT 325FLCR, 189,5002018
Indianapolis, IN
1,849 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsair conditionercoupler, hydraulic

See Details
CAT 325FLCR, 195,0002019
Lafayette, IN
1,318 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsair conditioner

See Details
CAT 330, 210,0002019
Albuquerque, NM
4,110 h Cat Certified Used Conditionsundercarriage, long

See Details
CAT 307.5, 82,5002020
Charlotte, NC
2,060 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 315FL QC, 128,0002019
Asheville, NC
2,903 h Cat Certified Used Conditions Special Offers

See Details
CAT 303.5-07CR, 56,0002023
Bismarck, ND
52 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 305E2CR TH, 39,0002019
Charlotte, NC
3,955 h Cat Certified Used Special Offers

See Details
CAT 330FL, 190,6472019
Tucson, AZ
4,411 h Cat Certified Used

See Details
CAT MH3040, 675,0002022
Indianapolis, IN
752 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingstabilizerair conditionererops

See Details
CAT 306-07 OR, 79,0272023
Show Low, AZ
883 h Cat Certified Used

See Details
CAT 308E2CR, 73,8502018
Summerville, SC
3,958 h Specifications Cat Certified Used Conditionsair conditionercoupler, quickbluetoothrubber trackam fm radio

See Details
CAT 307.5-07, 115,4282023
Phoenix, AZ
249 h Cat Certified Used

See Details
CAT 308E2CR, 65,8502018
Spartanburg, SC
3,307 h Specifications Cat Certified Used Conditionsauxiliary hydraulics pressure - low pressureboom - 1 piecehand and foot controlundercarriage, longproduct link

See Details
CAT 308E2 CR, 72,5002017
Asheville, NC
2,535 h Cat Certified Used Special Offers

See Details
CAT 313FL TH, 133,0002019
Charlotte, NC
3,473 h Cat Certified Used Special Offers

See Details
CAT 308-07, 147,0342023
Apache Junction, AZ
226 h Cat Certified Used

See Details
CAT 308-07, 108,7732021
Mesa, AZ
2,608 h Cat Certified Used

See Details
CAT 315-07 P, 200,5562021
Tucson, AZ
1,769 h Cat Certified Used

See Details
CAT 308-07, 109,6492021
Safford, AZ
2,405 h Cat Certified Used

See Details
CAT 306-07 OR, 85,5602023
Tucson, AZ
583 h Cat Certified Used

See Details
CAT 300.9D, 30,3832023
Tucson, AZ
25 h Cat Certified Used

See Details
Show more results

Excavators