Currently 17662 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,986 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT 301.8 05A, 36,0002022
Dickinson, ND
64 h Cat Certified Used Conditions Customer Value Agreementair conditionercoupler, quick

See Details
CAT 320-07, 211,5002019
Baltimore, MD
2,279 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 326FL, 199,5002017
Winchester, VA
2,854 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 326FL, 209,9002017
Winchester, VA
2,203 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 374FL, 835,0002018
Williamsburg, VA
3,807 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 330-07, 221,9002020
Winchester, VA
2,912 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 308-07CR, 108,0002019
La Crosse, VA
2,606 h Cat Certified Used Conditionsam fm radioproduct linkultra low sulfur diesel fuelair conditionerthumb, hydraulic

See Details
CAT 304E2CR, 47,0002016
Fredericksburg, VA
1,291 h Cat Certified Used Conditionsproduct linkauxiliary hydraulicsultra low sulfur diesel fuelair conditionercarbody, standard

See Details
CAT 323F, 189,9002017
La Crosse, VA
2,709 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 325FLCR, 199,9502016
Dulles, VA
2,378 h Cat Certified Used Conditionsam fm radiolightingproduct linkair conditionerengine enclosures

See Details
CAT 336FL, 189,9002018
Salem, VA
4,570 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT M317F, 165,8502020
Hilton Head, SC
1,561 h Specifications Cat Certified Used Conditions Protectionboom, 2 pieceeropsleveling bladelightingstick, medium

See Details
CAT 309-07CR, 141,8502021
West Columbia, SC
71 h Cat Certified Used Conditions Protection

See Details
CAT 317-07B, 222,8502023
Summerville, SC
52 h Cat Certified Used Conditionsauxiliary hydraulicsboom, 1 piecestraight travel pedalundercarriage, longthumb, hydraulic

See Details
CAT 336, 189,9502019
Myersville, MD
5,766 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 336-07, 239,9002020
Fishersville, VA
3,877 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 32307, 289,9002021
Mechanicsville, VA
110 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 323-07, 299,9502023
Waldorf, MD
84 h Cat Certified Used

See Details
CAT 315F, 155,9002019
Fishersville, VA
4,183 h Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerepa label

See Details
CAT 330FL, 179,9502015
Chesapeake, VA
3,671 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 31307, 163,9002021
Salem, VA
1,139 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 330GC, 215,0002022
Rental Fleet Machine, Subject To Availability, AL
2,708 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulicsair conditionerengine enclosureshand and foot controlthumb, hydraulic

See Details
CAT 303-07 OR, 47,9992022
Mesa, AZ
673 h Cat Certified Used

See Details
CAT 302-05A CR, 45,0002022
Bismarck, ND
109 h Cat Certified Used Customer Value Agreement

See Details
Show more results

Excavators