Current filter
Category
Construction and Mining Equipment
x
Dump Trucks
x
Brand
Euclid-Hitachi
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Continent
+
Dealer
+
Country
+
Features
+

Euclid-Hitachi dump Trucks

Get an email alert when new equipment matching "Current filter" will be added

3 Search results for "Current filter"
Displaying: 1 - 3 Sort by:   ads/page
Euclid-Hitachi R35, 17,000 USDArticulated Dump Trucks (ADTs)
Corpus Christi, TX, US
Year: 1992, Working hours: 854 h
HOLT CAT

air conditionerretardermuffler
Euclid-Hitachi R35, 17,000 USDArticulated Dump Trucks (ADTs)
Corpus Christi, TX, US
Year: 1994, Working hours: 16000 h
HOLT CAT

air conditionerretardermuffler
Euclid-Hitachi R40, On RequestArticulated Dump Trucks (ADTs)
Teningen-nimburg, DE
Year: 1996, Working hours: 12000 h
ZEPPELIN BAUMASCHINEN
 
Compare products