Currently 17902 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
605 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 730TG, 445,0002021
14300 Ponce De Leon Blvd., FL
4,364 h

See Details
CAT 725C2TG, 375,0002020
415 Community College Pky, FL
4,324 h

See Details
CAT 740GCTG, 450,0002020
10421 Fern Hill Drive, FL
6,824 h

See Details
CAT 730TG, 425,0002021
Jacksonville, FL
4,622 h

See Details
CAT 745TG, 525,0002019
10421 Fern Hill Drive, FL
5,922 h

See Details
CAT 725C2, 255,7502017
Springfield, IL
5,602 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelmirrorsair suspension seat

See Details
CAT 725C2 WT, 297,5002016
IL
6,260 hair conditionertank - 5,000 gallonlightingrops - enclosedretarder

See Details
CAT 745-04, 495,0002019
Peoria, IL
3,383 hair conditionereropsheated bedtailgateam fm radio

See Details
CAT 725C22019
FL
3,480 h Specifications

See Details
CAT 745, 370,0002018
Turbotville, PA
5,513 h Conditionslightingeropsepa labelretardersupp steer

See Details
CAT 7252021
FL
1,934 h Specificationsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 74504, 335,0002019
Lavergne, TN
5,625 h Conditionsair conditionerepa labelproduct linkrear view cameralighting

See Details
CAT 770G, 710,0002019
Cedar Rapids, IA
2,973 hair conditionerauto lubebed liner - steelbed, dual sloperetarder

See Details
CAT 740GCTG, 695,0002022
10421 Fern Hill Drive, FL
3,298 h

See Details
CAT 730TG, 525,0002022
9901 Ringhaver Drive, FL
2,337 h

See Details
CAT 769C, 25,0001980
San Antonio, TX
43,753 h Conditionslightingair conditionerretardermufflerstarter, electric

See Details
CAT 74504, 315,0002018
Nacogdoches, TX
7,361 h Conditionslightingair conditionereropsbed, standarddiff lock/unloc

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,718 h

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,640 h

See Details
CAT 745-04, 568,3002022
Topeka Area, KS
2,972 h Conditions

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B30E, 290,0002021
Lone Camp, TX
643 h Conditionsair conditionertailgatelightingmirrorsair suspension seat

See Details
CAT 769C, 25,0001980
San Antonio, TX
49,409 h Conditionslightingproduct linkair conditionerretardermuffler

See Details
CAT 7452018
Cleburne, TX
5,419 h Specificationsproduct linkair conditionertailgatefast fuel

See Details
CAT 735, 89,5002002
Portland, OR
16,747 hair conditionerretarderbody liner

See Details
Show more results

Dump Trucks