Currently 17759 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
603 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 745, 506,0002019
Peoria, IL
6,867 h Specificationsair conditionereropsside boardstailgate

See Details
CAT 745, 440,0002018
Cedar Rapids, IL
4,408 hair conditionerrops - enclosedtailgatelightingrear view camera

See Details
CAT 745 TG, 641,0002022
Salt Lake City, UT
3,287 h

See Details
CAT 730C WT, 330,0002015
Urbana, IL
9,625 hfront spray systemrear spray systemtank - 6,000 gallonwater cannonair conditioner

See Details
CAT 745C, 311,7002017
Shakopee, MN
9,138 h Specifications Conditionsproduct link

See Details
CAT 725, 505,0002023
Logan, UT
827 h

See Details
CAT 740B, 235,0002014
Milwaukee, WI
10,705 h Conditionsengine

See Details
CAT WT 740 GC, 780,0002023
Salt Lake City, UT
755 h

See Details
CAT 740GC, 425,0002020
Colorado Springs, CO
4,959 h Specifications Conditions

See Details
Moxy TRUCKS OF AMERICA MT-30, 60,0001995
Enroute, MI
3,180 h Conditionsbed typelightingrops - enclosedmirrorsbed, heated

See Details
CAT 745, 399,5002019
East Dundee, IL
5,368 h Specifications Conditionsair conditionerrear view cameraretarderrops - enclosedtailgate

See Details
CAT 745, 440,0002019
Rockford, IL
4,209 h Specificationsair conditionerrops - enclosedtailgatelightingproduct link

See Details
CAT 735, 698,0182020
Aurora, CO
7,229 h Specifications

See Details
CAT 740 GC TG, 720,7002023
Salt Lake City, UT
2,111 h

See Details
CAT 730C WT, 473,5002017
Oglesby, IL
7,349 hair conditionereropstank - 6,000 gallonlightinghose reel

See Details
CAT 745 TG, 867,9002023
Lindon, UT
1,298 h

See Details
CAT 740 GC TG, 665,5002022
Ogden, UT
1,254 h

See Details
CAT 730-04, 411,2942021
Eloy, AZ
3,016 h

See Details
CAT 730, 592,0002023
Salt Lake City, UT
798 h

See Details
CAT 745, 418,5002019
Mokena, IL
6,848 h Specificationsair conditionereropsside boardstailgateretarder

See Details
CAT 730 TG, 615,3002023
Cedar City, UT
727 h

See Details
CAT 740GC2018
El Paso, TX
5,920 h Conditions

See Details
CAT 725, 352,0002022
Salt Lake City, UT
2,920 h

See Details
CAT 745C, 291,5002017
Rockford, IL
6,510 h Specificationsair conditionereropstailgate

See Details
Show more results

Dump Trucks