Currently 18065 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
608 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 730C, 348,9302016
Milford, MA
10,229 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745-04, 339,0002018
Mechanicsville, VA
5,293 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT WT 745, 970,0002023
Salt Lake City, UT
199 h

See Details
Volvo A40E, 125,0002008
Minneapolis, MN
14,622 h Conditionstier 2 complianttier 1 compliantair conditionertailgatelighting

See Details
CAT 745 TG, 855,6002023
Salt Lake City, UT
1,769 h

See Details
CAT 745 TG, 523,0002021
Hurricane, UT
4,389 h

See Details
CAT 730 TG, 449,8002022
Lindon, UT
2,717 h

See Details
CAT 740 GC TG, 807,6002023
Ogden, UT
674 h

See Details
CAT 740 GC TG, 776,9002023
Lindon, UT
1,330 h

See Details
CAT 740, 475,0002022
FL
3,195 h Specificationsair conditionertailgatelightingrops - enclosedultra low sulfur diesel fuel

See Details
Volvo A40F, 189,5002012
Fort Dodge, IA
14,539 h Conditions

See Details
CAT WT 745, 998,0002023
Salt Lake City, UT
431 h

See Details
CAT 745C, 291,5002017
Rockford, IL
6,482 h Specifications Conditionsair conditionerbed, heatedrops - enclosedtailgatelighting

See Details
CAT 740 GC, 681,0002023
Cedar City, UT
1,178 h

See Details
CAT 745, 462,5002019
East Dundee, IL
7,032 h Specificationsair conditionereropsside boardstailgateultra low sulfur diesel fuel

See Details
CAT 745 TG, 855,6002023
Salt Lake City, UT
1,172 h

See Details
CAT 745C, 258,5002015
Mokena, IL
6,929 hair conditionereropsheated bedtailgatelighting

See Details
CAT 745 TG, 855,6002023
Lindon, UT
715 h

See Details
CAT 745 TG, 855,6002023
Vernal, UT
1,073 h

See Details
CAT 740B, 236,6002014
Williston, ND
8,878 h Specifications

See Details
CAT 745C, 291,5002017
Hammond, IN
6,123 h Specifications Conditionsair conditionerbed liner - steeltailgaterops - enclosedultra low sulfur diesel fuel

See Details
CAT 725, 421,5332022
Brewer, ME
1,250 h Conditionsam fm radiolightingproduct linkam fm cd radioultra low sulfur diesel fuel

See Details
CAT 725C2, 261,2502019
East Dundee, IL
5,876 hair conditionerlightingrops - enclosedauto luberetarder

See Details
CAT 745, 506,0002019
Cedar Rapids, IA
6,867 h Specificationsair conditionereropsside boardstailgate

See Details
Show more results

Dump Trucks