Currently 17751 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
602 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT 745, 246,7502019
San Antonio, TX
7,414 h Specificationsproduct linkair conditionereropstailgateauto lube

See Details
CAT 7452019
Waco, TX
5,486 h Specificationslightingair conditionertailgateauto lubefast fuel

See Details
CAT 745C, 204,4932015
Batavia, NY
8,939 hair conditionerlighting

See Details
CAT 730TG, 495,0002021
St. Augustine, FL
3,672 h

See Details
CAT 730TG, 475,0002021
9901 Ringhaver Drive, FL
5,232 h

See Details
CAT 74504, 425,9222019
Milford, MA
3,480 h Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerbed, standard

See Details
CAT 730TG, 450,0002021
St. Augustine, FL
3,622 h

See Details
CAT 740GC, 552,9442019
Batavia, NY
5,193 ham fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745-04, 347,3002018
Topeka Area, KS
5,280 h

See Details
CAT 7452019
Irving, TX
6,948 h Specificationslightingproduct linkair conditionertailgateauto lube

See Details
CAT 745, 295,0502018
Waco, TX
7,315 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 772G, 297,0002016
Urbana, IA
12,681 hair conditionerauto lube

See Details
CAT 745, 252,0002018
Waco, TX
7,275 h Specificationsproduct linkair conditionerbed, standardtailgate

See Details
CAT 725C, 220,0002015
Cedar Rapids, IA
7,737 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelmirrorsbeacon

See Details
CAT 7452019
Victoria, TX
8,688 h Specificationsproduct linkair conditionereropstailgateauto lube

See Details
CAT 770G, 592,0002020
Richwood, KY
4,669 h Conditions

See Details
CAT 770G, 725,0002019
Cedar Rapids, IA
2,517 hair conditionerauto lubebed liner - steelbed, dual sloperetarder

See Details
CAT 730C2, 423,6562017
Milford, MA
5,841 ham fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740GC, 554,5532019
Londonderry, NH
4,815 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 745, 350,0002020
San Antonio, TX
6,258 h Conditionsair conditionerproduct linkrear view cameralightingmirrors

See Details
CAT 730TG, 425,0002021
9901 Ringhaver Drive, FL
3,500 h

See Details
CAT 745C2015
Irving, TX
7,946 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 745C, 220,5002016
Corpus Christi, TX
7,087 h Specificationsair conditionertailgate

See Details
CAT 336 TC, 199,5002020
San Antonio, TX
5,009 hlightingproduct linkair conditionererops

See Details
Show more results

Dump Trucks