X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 16159 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Drilling equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Drilling Equipment for Sale

Drilling is one of the most universal applications in major industrial projects. At Cat Used, we help you find the exact piece of drilling machinery you need by offering a full product listing of used drilling equipment from our range of Cat® dealers. Buying used drilling equipment is a smart, reliable way to save money on your fleet and help you meet heavy project demands. Search for a product on our website today to find out what’s available in your area.

89 Search results for "Current filter"
1..678
Displaying: 85 - 89 Sort by:   ads/page
Caterpillar 156-6335, 2,500 USDauger
Durango, MX
Year: 2007
MADISA
EK200, On RequestSurface drill rigs
Monterrey, MX
Year: 2014, Working hours: 132 h
MADISA
, Conditions
P140TT, On RequestSurface drill rigs
Tlalnepantla De Baz, MX
Year: 2013, Working hours: 113 h
MADISA

air conditionertrack, standard, Conditions
Caterpillar HA14B, 2,200 USDauger
Santa Cruz, BO
Year: 2016
Finning Bolivia S.A.
Caterpillar A7B, 2,433 USDauger
Sydney, NSW, AU
Year: 2018, Working hours: 500 h
WESTRAC PTY. LTD. (NSW)
, Conditions
 
Compare products
1..678