X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 16672 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Drilling equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Drilling Equipment for Sale

Drilling is one of the most universal applications in major industrial projects. At Cat Used, we help you find the exact piece of drilling machinery you need by offering a full product listing of used drilling equipment from our range of Cat® dealers. Buying used drilling equipment is a smart, reliable way to save money on your fleet and help you meet heavy project demands. Search for a product on our website today to find out what’s available in your area.

85 Search results for "Current filter"
1..678
Displaying: 73 - 84 Sort by:   ads/page
Caterpillar A14B, 4,098 USDauger
Mogosoaia, RO
BERGERAT MONNOYEUR ROMANIA
Atlas Copco ROC203, 99,000 USDSurface drill rigs
Guadalajara, MX
Year: 2008, Working hours: 4,600 h
TRACSA
Cascade R55D-RRB, 1,100 USDauger
Chihuahua, MX
Year: 2011
MADISA
, Conditions
Tamrock 500, 58,060 USDSurface drill rigs
Tofino, BC, CA
Year: 2000, Working hours: 12,060 h
FINNING CANADA
Caterpillar MD5075, 334,580 USDSurface drill rigs
Prince George, BC, CA
Year: 2012, Working hours: 2,216 h
FINNING CANADA

fire extinguisher
Soilmec SR30, 592,010 USDSurface drill rigs
Haida Gwaii, BC, CA
Year: 2017, Working hours: 686 h
FINNING CANADA
Caterpillar A19B, 3,800 USDauger
Durango, MX
Year: 2016
MADISA
, Conditions
Caterpillar 301.7, 1,636 USDauger
Used Facility Kalamunda Road, WA, AU
WESTRAC
EK200HP, On RequestSurface drill rigs
Tlalnepantla, MX
Year: 2015, Working hours: 82 h
MADISA

lighting, Conditions
Caterpillar 156-6335, 2,500 USDauger
Durango, MX
Year: 2007
MADISA
EK200, On RequestSurface drill rigs
Monterrey, MX
Year: 2014, Working hours: 132 h
MADISA
, Conditions
P140TT, On RequestSurface drill rigs
Tlalnepantla De Baz, MX
Year: 2013, Working hours: 113 h
MADISA

air conditionertrack, standard, Conditions
 
Compare products
1..678