X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Drilling equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Drilling Equipment for Sale

Drilling is one of the most universal applications in major industrial projects. At Cat Used, we help you find the exact piece of drilling machinery you need by offering a full product listing of used drilling equipment from our range of Cat® dealers. Buying used drilling equipment is a smart, reliable way to save money on your fleet and help you meet heavy project demands. Search for a product on our website today to find out what’s available in your area.

78 Search results for "Current filter"
1..567
Displaying: 61 - 72 Sort by:   ads/page
Geringhoff FR30_HF, 161,200 USDauger
Fort Dodge, IA, US
Year: 2017
ZIEGLER AG EQUIPMENT
IMT AF280, On RequestSurface drill rigs
Highland, IN, US
Year: 2010, Working hours: 3,966 h
KELLY TRACTOR CO.
IMT A250, On RequestSurface drill rigs
Lake City, GA, US
Year: 2021, Working hours: 214 h
KELLY TRACTOR CO.
IMT 125, On RequestSurface drill rigs
Highland, IN, US
Year: 2020, Working hours: 411 h
KELLY TRACTOR CO.
OLDENBURG CANNON DPIS-1-HED, 230,000 USDSurface drill rigs
Culiacan, MX
Year: 2007, Working hours: 5,300 h
EMPRESAS MATCO, S.A. DE C.V.

lighting
OLDENBURG CANNON DPIS-1-HED, 445,000 USDSurface drill rigs
Culiacan, MX
Year: 2014, Working hours: 3,100 h
EMPRESAS MATCO, S.A. DE C.V.
Atlas Copco ROC203, 99,000 USDSurface drill rigs
Guadalajara, MX
Year: 2008, Working hours: 150 h
TRACSA
Caterpillar A14B, 3,919 USDauger
Mogosoaia, RO
BERGERAT MONNOYEUR ROMANIA
Atlas Copco ROC203, 99,000 USDSurface drill rigs
Guadalajara, MX
Year: 2008, Working hours: 4,600 h
TRACSA
Cascade R55D-RRB, 1,100 USDauger
Chihuahua, MX
Year: 2011
MADISA
, Conditions
Caterpillar A19B, 3,800 USDauger
Durango, MX
Year: 2016
MADISA
, Conditions
Caterpillar 301.7, 1,625 USDauger
Used Facility Kalamunda Road, WA, AU
WESTRAC
 
Compare products
1..567