X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28432 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Drilling equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Drilling Equipment for Sale

Drilling is one of the most universal applications in major industrial projects. At Cat Used, we help you find the exact piece of drilling machinery you need by offering a full product listing of used drilling equipment from our range of Cat® dealers. Buying used drilling equipment is a smart, reliable way to save money on your fleet and help you meet heavy project demands. Search for a product on our website today to find out what’s available in your area.

54 Search results for "Current filter"
1..345
Displaying: 49 - 54 Sort by:   ads/page
Caterpillar MD5075, 317,555 USDSurface drill rigs
Mt Milligan Mine Site, BC, CA
Year: 2012, Working hours: 2216 h
FINNING CANADA

fire extinguisher
SR30, 561,885 USDSurface drill rigs
Haida Gwaii, BC, CA
Year: 2017, Working hours: 686 h
FINNING CANADA
Caterpillar MD6420, 950,000 USDSurface drill rigs, CL
Year: 2007, Working hours: 908 h
FINNING CHILE S.A.
Caterpillar MD5050T, 244,800 USDSurface drill rigs
Mineral De La Reforma, MX
Year: 2014, Working hours: 1400 h
MADISA
, Conditions
Caterpillar 301.7, 1,621 USDauger
South Guildford, WA, AU
WESTRAC
Caterpillar 156-6335, 2,500 USDauger
Durango, MX
Year: 2007
MADISA
 
Compare products
1..345
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources