Currently 11879 machines for sale
Quick Search

Used Drilling Equipment for Sale

Drilling is one of the most universal applications in major industrial projects. At Cat Used, we help you find the exact piece of drilling machinery you need by offering a full product listing of used drilling equipment from our range of Cat® dealers. Buying used drilling equipment is a smart, reliable way to save money on your fleet and help you meet heavy project demands. Search for a product on our website today to find out what’s available in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Drilling equipment
x
27 Search results for "Current filter"
Displaying: 17 - 27 Sort by: 
OLDENBURG CANNON DPIS-1-HED, 445,0002014
Culiacan
3,250 h

See Details
Atlas Copco ROC203, 99,0002008
Guadalajara
4,600 h

See Details
Caterpillar 156-6335, 2,5002007
Durango

See Details
Caterpillar A19B, 1,9002016
Durango
Conditions

See Details
PROC T30E, 272,6002020
Santa Catarina
352 h Conditions

See Details
Caterpillar HA14B, 2,2002016
Santa Cruz

See Details
Caterpillar A19B, 4,4442022
Erfurt

See Details
Tamrock SCOUT 700, 72,9162000
Invermere, BC
9,000 h

See Details
TRAXXON CONTINENTAL TRAXXON T750, 28,8021986
Duncan, BC
7,752 h

See Details
TRAXXON CONTINENTAL TRAXXON T-800, 34,6351997
Duncan, BC
2,364 h

See Details
Caterpillar A19B, 1,940
Cambridge, ON

See Details

Drilling equipment

Used Drilling Equipment for Sale

Drilling is one of the most universal applications in major industrial projects. At Cat Used, we help you find the exact piece of drilling machinery you need by offering a full product listing of used drilling equipment from our range of Cat® dealers. Buying used drilling equipment is a smart, reliable way to save money on your fleet and help you meet heavy project demands. Search for a product on our website today to find out what’s available in your area.