Liebherr PR732LI

Liebherr PR732LI

Price
31,996 USD
Year
2000
Working hours
11792 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr PR732LI
CategoryDozers
Serial Number412/3176
Unit Number412/3176
Catalog NumberCU4534299
Manufacturing Year2000
Hours11792 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding Tax$ 31,996
Tax (19%)$ 6,079
Price Including Tax$ 38,075
Features
Additional InformationENGINEPOWER: 180 HP
UNDERCARRIAGE TRACK ROLLERS: 75 %
OPERATING WEIGHT: 17.2 T
UNDERCARRIAGE SPROCKETS: 80 %
TRACK SHOES (PADS) CONDITION: 65 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS FRONT: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone