Komatsu D85PX-18

Komatsu D85PX-18

Price
325,000 USD
Year
2016
Working hours
3267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D85PX-18
CategoryDozers
Serial Number22026
Catalog NumberCU4430936
Manufacturing Year2016
Hours3267 h
CountryUnited States
LocationPlymouth, NC
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional Information*NO BLADES INCLUDED*

AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Yes
  • No
  • Overall respectable appearance
  • Good
  • Good
  • GoodCab
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Working cab radio and rear camera
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBroken mirror
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
  • GoodBlue
  • Good
  • FairRain cap bends
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Operates well
  • Good
  • Good
  • Good
  • Good
brake
  • Overall good
  • Good
  • Good
hydraulics
  • No
  • Operates well
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Blade not part of trade in
  • Fair
final drives
  • Overall good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersGood
Cannon / Track AdjusterGood
Carrier RollersGood
Equalizer BarGood
Idlers / TypeGood
Link / Brand / Part NumberGood
Notes - UNDERCARRIAGEComplete U/C replaced @ 2910 hrs 08-24-18 except shoes and sprockets
Notes - UNDERCARRIAGE 1Approx. 350 hrs. on U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed & lubricated
SegmentsApprox. 50%
Track Shoes Width / Type36" SG LGP Shoes approx. 35% life left
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection performed @ 3267 hrs.
  • NO BLADES INCLUDED
emissions
  • No
  • System working properly
  • Good
  • Good
ripper / grapple / winch
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone