Komatsu D39E1

Komatsu D39E1

Price
21,000 USD
Year
1998
Working hours
5300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D39E1
CategoryDozers
Serial Number4750001P095740
Unit Number4750001P095740
Catalog NumberCU4520083
Manufacturing Year1998
Hours5300 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 21,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorSmall cover on left engine panel missing
  • Good
  • Good
  • Good
  • Good
  • FairFaded slight, scratches
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • FairInop
  • FairInop
  • Good
  • GoodBelt little weathered
gauges, operator station, console
  • Good
  • Good
  • FairMat worn through slight
  • Good
  • FairMirror missing
  • FairFront headliner torn, rear missing
  • PoorInop, total hours unknown
  • FairBottom vinyl torn slight, backside cushion torn, taped, right armrest missing
  • GoodPlastic knob on light switch falls off
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • NoBottom of fill cap has light surface rust color
  • Good
  • Normal
  • Good
  • GoodGreen, little dirty
  • FairEngine shakes more than normal but couldn’t see mounts
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • GoodReversible
  • Good
  • Good
  • FairTop half of fan shroud missing, probably removed to turn fan blades
  • Good
electrical, starting and charging system
  • GoodCharging
  • FairBattery weak, jump started
  • Good
  • FairAll inop
transmission
  • No
  • Yes
  • No
  • Transmission oil low, told AIS rebuilt transmission and torque convertor about 1 year ago
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • 3rd
  • Good
  • Good
hydraulics
  • Yes
  • FairRight rod seal seeping, left rod seal weeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic oil low
  • Good
blade
  • Good
  • GoodPivot p/b worn
  • GoodWorn slight, flipped
  • GoodWorn slight lower outer corners
  • FairAll p/b worn
  • FairWear plates worn, missing,
  • FairCenter blade pivot p/b and tilt plate worn slight
final drives
  • No
  • No leaks
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs, about 30%, may have second set of p/b in rails
Link / Brand / Part NumberITM 207-A-2
SegmentsWorn slight
Track Shoes Width / Type20" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front146144
Idlers Front19.519.500
Links95957272
Pins & Bushings (External)6.16.27675
Track Roller 11414
Track Roller 51415
Track Shoe Grouser Height42414043
comments, misc. repairs, general remarks
  • 103” wide brush rake, pins on blade, good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone