Komatsu D375

Komatsu D375

Price
150,000 USD
Year
2011
Working hours
18718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D375
CategoryDozers
Serial Number60093
Unit NumberUC17727
Catalog NumberCU4515423
Manufacturing Year2011
Hours18718 h
CountryUnited States
LocationCall For Additional Info, PA
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
COUNTERWEIGHTCOUNTERWEIGHT
JOYSTICK STEERINGJOYSTICK STEERING
Additional Information28IN SHOES 80%
AIR CONDITIONING
BUSHINGS 20%, LINS 60%
DUAL TILT
KOMATSU D375
ROLLERS 40%, CARRIERS 65%
SALT, NOT TURNED
U BLADE
UC @ 18198 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone