John Deere 650J LT

John Deere 650J LT

Price
40,250 USD
Year
2007
Working hours
10176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 650J LT
CategoryDozers
Serial NumberT0650JX140259
Unit NumberEQ00147391
Catalog NumberCU4413999
Manufacturing Year2007
Hours10176 h
CountryUnited States
LocationBowling Green, KY
Pricing
Price Excluding Tax$ 40,250
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationACCUGRADE READY
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good Clean Dozer considering age and hours
  • YesWhayne Supply recently performed service
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Poor
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Horn doesn’t work
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • No
  • No
  • Everything works fine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMeter was replaced showing 140 but has 10176 total
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • No
  • No
  • No
  • Everything checks out
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Hystat
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Looks good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE30%
Notes - UNDERCARRIAGE30% remaining
Notes - UNDERCARRIAGE 1Sprockets thin/lower rollers look good they are not near the track pin. 20” pads still have 40% left
comments, misc. repairs, general remarks
  • Decent grading dozer
emissions
  • Machine is not Tier 4 final
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone