Caterpillar D8T AW

Caterpillar D8T AW

Price
315,000 USD
Year
2012
Working hours
5623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T AW
CategoryDozers
Serial NumberMLN00437
Unit Number465122
Catalog NumberCU4449007
Manufacturing Year2012
Hours5623 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 315,000
Tax-
Price Including Tax-
Features
Additional Information2012 CATERPILLAR D8T AW DOZER
5224/03/01/19
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
C15 ENGINE
CATERPILLAR PRODUCT LINK PL321
CLEAN EMISSIONS MODULE, TIER 4
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
INSTAL. ARRANGEMENT, WINCH
OIL CHANGE SYSTEM, POWERTRAIN
PA140VS WINCH, VARIABLE SPEED
PACKAGE, 8A BULLDOZER
SCREEN REAR
TC, TD, RETARDER
TIER 4 INTERIM
TRACK, 24" ES (44SEC) PPR
TRANSMISSION AND DRIVE LINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • emissions
general appearance
  • Good
  • Good
  • Good
  • FairSome hardware missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMissing left door seal
  • PoorWorn and some missing
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • PoorExpired Dated November 2011
gauges, operator station, console
  • Yes
  • No
  • Yes
  • GoodCooling to 42 degrees at 45 ambient
  • Good
  • Good
  • PoorActive codes for alternator not charging
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNone installed
  • Good
  • GoodAir
  • Good
  • PoorLeft door wiper not working
engine
  • NoAdvise after belly pans removed
  • No
  • No
  • Pressure test cooling system
  • Normal 64 psi
  • Normal no smoke
  • Good
  • PoorCoolant low red in color
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Good
  • GoodFilters not marked. Breather marked 4714 hrs
  • Good
  • Good
cooling system
  • No
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Poor
  • PoorCoolant leaking out of belly pan
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • PoorActive code for R terminal low voltage
transmission
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • GoodStall speed 1495 rpm
  • Good
  • Good
  • Good
  • Good
  • PoorLeaks coming out of bottom guard.Advise on repairs after bottomguards removed
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • 2nd
  • Good
  • Good
hydraulics
  • Good
  • Good
  • PoorMachine makes a distinct growling noise at low idle to 1200 rpm that changes when using hydraulics when warmed up. Check hyd pressures and advise
  • Good
  • YesLeaks at tubes going to filter
  • FairGuards bent
  • Good
  • FairLeaks
  • Good
  • Good
blade
  • Good
  • FairExcessive movement at center pin
  • Good
  • Good
  • Fair
  • FairGuards bent and excessive move ment at trunnions
  • Good
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
emissions
  • Good
  • Good
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone