Caterpillar D8T

Caterpillar D8T

Price
547,500 USD
Year
2015
Working hours
5368 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00406
Unit NumberRUC0018
Catalog NumberCU4302031
Manufacturing Year2015
Hours5368 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$ 547,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSION MODULE T4F
3100 TC, TD, RETARDER
ACCU SINGLE TILT
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BATTERIES, HD
BRAKES, HEAVY DUTY
CAMERA,SNGL VISION
CARRIER ROLLERS, SUSPENDED
CYLINDER, LIFT
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN,REV, SNGL TILT
FILM,ENGLISH
FINAL DRIVE, STD
FLUIDS, STANDARD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
LIGHT, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
OPERATOR AR, Q/O
PRECLEANER, BASIC
PRODUCT LINK PL321
RADIATOR, DEBRIS
STANDARD GAUGE
TRACK, 24"; ES, PPR
UNDERCARRIAGE, PPR
CAB, BASIC
REGIONAL PACKAGE
SEAT, AIR SUSP
WINDOW SHADES
D8T TT TRACTOR
HEAT,ENG COOL,120V
INST AR-BASIC S/SU
FUEL SYSTEM, STD
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone