Caterpillar D7RIIXR

Caterpillar D7RIIXR

Price
229,500 USD
Year
2007
Working hours
9340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7RIIXR
CategoryDozers
Serial NumberAGN01670
Unit NumberUM63681
Catalog NumberCU4430164
Manufacturing Year2007
Hours9340 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 229,500
Tax-
Price Including Tax-
Features
Additional Information7SU BULLDOZER, BASIC
A/C
ALTERNATOR, 95 AMP
BATTERIES, HEAVY DUTY
CAB
CARRIER ROLLERS
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DIAMOND RIPPER S/N 34D060076
DIFF. STEERING
DRAINS, ECOLOGY, POWERTRAIN
ENGINE S/N 7ZR23333
FAN, EJECTOR
GRID, RADIATOR CORE PROTECTOR
GUARD, CRANKCASE, ES
GUARD, METAL HOSE PROT. SLEEVE
GUARD, RADIATOR
GUIDE, TRACK, MODERATE SERVICE
HEATER, DIESEL FUEL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER
LIGHT, RIPPER
LIGHTS, FENDER, TWO
LIGHTS, SIX
MOUNTING, CYLINDER
PRECLEANER, TURBINE
RADIATOR, AMOCS, HIGH AMBIENT
S/N J6L01182
SEAT, CLOTH, AIR SUSPENSION
SU BLADE
TRACK, 26" ES (41 SEC)
W/2 SHANKS
STEPS, HEAVY DUTY + HANDLES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone