Caterpillar D7ELGP

Caterpillar D7ELGP

Price
113,765 USD
Year
2014
Working hours
15635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7ELGP
CategoryDozers
Serial NumberSSH00302
Catalog NumberCU4366242
Manufacturing Year2014
Hours15635 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 113,765
Tax-
Price Including Tax-
Features
Additional Information26" SBG
BALANCE OF UNDERCARRIAGE ... APPROX. 50% REMAINING
CHIP DOZER
EMISSIONS LABEL IS NOT PRESENT
RAILS ... APPROX. 20% REMAINING
SBG 90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone