Caterpillar D7ELGP

Caterpillar D7ELGP

Price
433,500 USD
Year
2015
Working hours
3700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7ELGP
CategoryDozers
Serial NumberTJA01269
Unit Number140990P4
Catalog NumberCU4278898
Manufacturing Year2015
Hours3700 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 433,500
Tax-
Price Including Tax-
Features
Additional Information7LGP DOZER, SINGLE TILT
BASIC ARRANGEMENT, LGP
BATTERIES, HD & STARTER, HD
BLADE, 7S LGP
CERT EMISSIONS, EPA AB&T
CONTROL BASIC, SINGLE TILT
CYLINDER, LIFT W/LINES, LGP
DOORS, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, HYDRAULIC, AUTO REVERSING
FINAL DRIVE, LGP
FLUIDS, LGP
FUEL FILL, BASIC
FUEL GROUP, STANDARD
FUEL TANK
GUARD, FINAL DRIVE FLANGE
GUARD, FINAL DRIVE, SPROCKET
GUARD, FUEL TANK
GUARD, LIGHTS, PREMIUM, SCREEN
GUARDS, BOTTOM, SEALED
HEATER, ENGINE COOLANT (120V)
HOOD, YELLOW
HYDRAULICS, SINGLE TILT
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MOUNTING, CYLINDER
NO REAR ATTACHMENT
NO REAR ATTACHMENT HYDRAULICS
NO SWEEPS
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRECLEANER, CAB, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, CLOTH, AIR SUSPENSION
TRACK, 915MM / 36" ES HD
UNDERCARRIAGE, LGP
VISIBILITY AR, SINGLE CAMERA
WINDOW, REAR, SLIDING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone