Caterpillar D6TXWVPA

Caterpillar D6TXWVPA

Price
306,500 USD
Year
2015
Working hours
4600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVPA
CategoryDozers
Serial NumberWRN00383
Unit NumberHGN0856
Catalog NumberCU2322912
Manufacturing Year2015
Hours4600 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 306,500
Tax-
Price Including Tax-
Features
Accessories
cabin guard -> demolition/FOPS cab guardcabin guard -> demolition/FOPS cab guard
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
OIL DRAIN, BASIC
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
D6TXW 2015
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, VPAT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, WINCH/RIPPER(VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, 10, PREMIUM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone